Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Invar
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

ON-SIZE® Bushings for Bullet-Nose Dowels – Head Type

Locating Pins

Inch
QUANTITY PART NO. A
DIA
NOMINAL
A
DIA
ACTUAL
B
DIA
C
DIA
NOMINAL
C
DIA
ACTUAL
D E
CL-1000-BNV 1/4 .2501 .625 1/2 .5002 3/8 .100
CL-2000-BNV 5/16 .3126 .625 1/2 .5002 3/8 .100
CL-3000-BNV 3/8 .3751 .750 5/8 .6253 1/2 .100
CL-4000-BNV 1/2 .5001 .875 3/4 .7504 5/8 .100
Metric
QUANTITY PART NO. A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
B
DIA
(mm)
C
DIA
NOMINAL
(mm)
C
DIA
ACTUAL
(mm)
D
(mm)
E
(mm)
CLM-60-BNV 6 6.002 13 10 10.005 7 3
CLM-80-BNV 8 8.002 15 12 12.005 7 3
CLM-100-BNV 10 10.002 18 15 15.008 9 3
CLM-120-BNV 12 12.002 22 18 18.011 12 4