Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Diamond Locating Pins (Lockscrew Type)

Locating Pins

Inch
QUANTITY PART NO. B
SHANK
DIA
A
DIA
NOMINAL
A
DIA
ACTUAL
C D E
DIA
F G
CL-123-DLT 5/16 1/8 .1235 1-3/16 7/16 5/8 3/32 33/64
CL-124-DLT 5/16 1/8 .1245 1-3/16 7/16 5/8 3/32 33/64
CL-154-DLT 5/16 5/32 .1548 1-3/16 7/16 5/8 3/32 33/64
CL-155-DLT 5/16 5/32 .1558 1-3/16 7/16 5/8 3/32 33/64
CL-186-DLT 5/16 3/16 .1860 1-3/16 7/16 5/8 3/32 33/64
CL-187-DLT 5/16 3/16 .1870 1-3/16 7/16 5/8 3/32 33/64
CL-217-DLT 5/16 7/32 .2173 1-3/16 7/16 5/8 3/32 33/64
CL-218-DLT 5/16 7/32 .2183 1-3/16 7/16 5/8 3/32 33/64
CL-248-DLT 5/16 1/4 .2485 1-3/16 7/16 5/8 3/32 33/64
CL-249-DLT 5/16 1/4 .2495 1-3/16 7/16 5/8 3/32 33/64
CL-279-DLT 5/16 9/32 .2798 1-3/16 7/16 5/8 3/32 33/64
CL-280-DLT 5/16 9/32 .2808 1-3/16 7/16 5/8 3/32 33/64
CL-311-DLT 5/16 5/16 .3110 1-3/16 7/16 5/8 3/32 33/64
CL-312-DLT 5/16 5/16 .3120 1-3/16 7/16 5/8 3/32 33/64
CL-310-DLT 1/2 5/16 .3105 1-1/2 1/2 7/8 1/8 41/64
CL-3115-DLT 1/2 5/16 .3115 1-1/2 1/2 7/8 1/8 41/64
CL-341-DLT 1/2 11/32 .3418 1-1/2 1/2 7/8 1/8 41/64
CL-342-DLT 1/2 11/32 .3428 1-1/2 1/2 7/8 1/8 41/64
CL-373-DLT 1/2 3/8 .3730 1-1/2 1/2 7/8 1/8 41/64
CL-374-DLT 1/2 3/8 .3740 1-1/2 1/2 7/8 1/8 41/64
CL-404-DLT 1/2 13/32 .4043 1-1/2 1/2 7/8 1/8 41/64
CL-405-DLT 1/2 13/32 .4053 1-1/2 1/2 7/8 1/8 41/64
CL-435-DLT 1/2 7/16 .4355 1-1/2 1/2 7/8 1/8 41/64
CL-436-DLT 1/2 7/16 .4365 1-1/2 1/2 7/8 1/8 41/64
CL-466-DLT 1/2 15/32 .4668 1-1/2 1/2 7/8 1/8 41/64
CL-467-DLT 1/2 15/32 .4678 1-1/2 1/2 7/8 1/8 41/64
CL-498-DLT 1/2 1/2 .4980 1-1/2 1/2 7/8 1/8 41/64
CL-499-DLT 1/2 1/2 .4990 1-1/2 1/2 7/8 1/8 41/64
CL-4980-DLT 3/4 1/2 .4980 1-15/16 11/16 1-1/8 3/16 49/64
CL-4990-DLT 3/4 1/2 .4990 1-15/16 11/16 1-1/8 3/16 49/64
CL-529-DLT 3/4 17/32 .5293 1-15/16 11/16 1-1/8 3/16 49/64
CL-530-DLT 3/4 17/32 .5303 1-15/16 11/16 1-1/8 3/16 49/64
CL-560-DLT 3/4 9/16 .5605 1-15/16 11/16 1-1/8 3/16 49/64
CL-561-DLT 3/4 9/16 .5615 1-15/16 11/16 1-1/8 3/16 49/64
CL-591-DLT 3/4 19/32 .5918 1-15/16 11/16 1-1/8 3/16 49/64
CL-592-DLT 3/4 19/32 .5928 1-15/16 11/16 1-1/8 3/16 49/64
CL-623-DLT 3/4 5/8 .6230 1-15/16 11/16 1-1/8 3/16 49/64
CL-624-DLT 3/4 5/8 .6240 1-15/16 11/16 1-1/8 3/16 49/64
CL-654-DLT 3/4 21/32 .6543 1-15/16 11/16 1-1/8 3/16 49/64
CL-655-DLT 3/4 21/32 .6553 1-15/16 11/16 1-1/8 3/16 49/64
CL-685-DLT 3/4 11/16 .6855 1-15/16 11/16 1-1/8 3/16 49/64
CL-686-DLT 3/4 11/16 .6865 1-15/16 11/16 1-1/8 3/16 49/64
CL-716-DLT 3/4 23/32 .7168 1-15/16 11/16 1-1/8 3/16 49/64
CL-717-DLT 3/4 23/32 .7178 1-15/16 11/16 1-1/8 3/16 49/64
CL-748-DLT 3/4 3/4 .7480 1-15/16 11/16 1-1/8 3/16 49/64
CL-749-DLT 3/4 3/4 .7490 1-15/16 11/16 1-1/8 3/16 49/64
CL-7480-DLT 1 3/4 .7480 2-5/8 1 1-1/2 9/32 61/64
CL-7490-DLT 1 3/4 .7490 2-5/8 1 1-1/2 9/32 61/64
CL-779-DLT 1 25/32 .7793 2-5/8 1 1-1/2 9/32 61/64
CL-780-DLT 1 25/32 .7803 2-5/8 1 1-1/2 9/32 61/64
CL-810-DLT 1 13/16 .8105 2-5/8 1 1-1/2 9/32 61/64
CL-811-DLT 1 13/16 .8115 2-5/8 1 1-1/2 9/32 61/64
CL-841-DLT 1 27/32 .8418 2-5/8 1 1-1/2 9/32 61/64
CL-842-DLT 1 27/32 .8428 2-5/8 1 1-1/2 9/32 61/64
CL-873-DLT 1 7/8 .8730 2-5/8 1 1-1/2 9/32 61/64
CL-874-DLT 1 7/8 .8740 2-5/8 1 1-1/2 9/32 61/64
CL-904-DLT 1 29/32 .9043 2-5/8 1 1-1/2 9/32 61/64
CL-905-DLT 1 29/32 .9053 2-5/8 1 1-1/2 9/32 61/64
CL-935-DLT 1 15/16 .9355 2-5/8 1 1-1/2 9/32 61/64
CL-936-DLT 1 15/16 .9365 2-5/8 1 1-1/2 9/32 61/64
CL-966-DLT 1 31/32 .9668 2-5/8 1 1-1/2 9/32 61/64
CL-967-DLT 1 31/32 .9678 2-5/8 1 1-1/2 9/32 61/64
CL-998-DLT 1 1 .9980 2-5/8 1 1-1/2 9/32 61/64
CL-999-DLT 1 1 .9990 2-5/8 1 1-1/2 9/32 61/64
Metric
QUANTITY PART NO. B
SHANK
DIA
A
DIA
NOMINAL
(mm)
A
DIA
ACTUAL
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
CL-5-DLT-.2347 5/16" 6 5.961 30 11 16 2.4 13
CL-5-DLT-.2357 5/16" 6 5.987 30 11 16 2.4 13
CL-8-DLT-.3130 1/2" 8 7.950 38 12.5 22 3.2 16.5
CL-8-DLT-.3140 1/2" 8 7.976 38 12.5 22 3.2 16.5
CL-8-DLT-.3917 1/2" 10 9.949 38 12.5 22 3.2 16.5
CL-8-DLT-.3927 1/2" 10 9.974 38 12.5 22 3.2 16.5
CL-8-DLT-.4704 1/2" 12 11.948 38 12.5 22 3.2 16.5
CL-8-DLT-.4714 1/2" 12 11.974 38 12.5 22 3.2 16.5
CL-12-DLT-.5492 3/4" 14 13.950 49 17.5 28.5 4.8 19.5
CL-12-DLT-.5502 3/4" 14 13.975 49 17.5 28.5 4.8 19.5
CL-12-DLT-.6279 3/4" 16 15.949 49 17.5 28.5 4.8 19.5
CL-12-DLT-.6289 3/4" 16 15.974 49 17.5 28.5 4.8 19.5
CL-12-DLT-.7067 3/4" 18 17.950 49 17.5 28.5 4.8 19.5
CL-12-DLT-.7077 3/4" 18 17.976 49 17.5 28.5 4.8 19.5
CL-16-DLT-.7854 1" 20 19.949 66.5 25.5 38 7 24
CL-16-DLT-.7864 1" 20 19.974 66.5 25.5 38 7 24
Matching Liner Bushing
QUANTITY PART NO. FITS DIAMOND LOCATING PINS
L-32-8 CL-123-DLT
CL-124-DLT
CL-154-DLT
CL-155-DLT
CL-186-DLT
CL-187-DLT
CL-217-DLT
CL-218-DLT
CL-248-DLT
CL-249-DLT
CL-279-DLT
CL-280-DLT
CL-311-DLT
CL-312-DLT
CL-5-DLT-.2347
CL-5-DLT-.2357
L-48-12 CL-310-DLT
CL-3115-DLT
CL-341-DLT
CL-342-DLT
CL-373-DLT
CL-374-DLT
CL-404-DLT
CL-405-DLT
CL-435-DLT
CL-436-DLT
CL-466-DLT
CL-467-DLT
CL-498-DLT
CL-499-DLT
CL-8-DLT-.3130
CL-8-DLT-.3140
CL-8-DLT-.3917
CL-8-DLT-.3927
CL-8-DLT-.4704
CL-8-DLT-.4714
L-64-16 CL-4980-DLT
CL-4990-DLT
CL-529-DLT
CL-530-DLT
CL-560-DLT
CL-561-DLT
CL-591-DLT
CL-592-DLT
CL-623-DLT
CL-624-DLT
CL-654-DLT
CL-655-DLT
CL-685-DLT
CL-686-DLT
CL-716-DLT
CL-717-DLT
CL-748-DLT
CL-749-DLT
CL-12-DLT-.5492
CL-12-DLT-.5502
CL-12-DLT-.6279
CL-12-DLT-.6289
CL-12-DLT-.7067
CL-12-DLT-.7077
L-88-22 CL-7480-DLT
CL-7490-DLT
CL-779-DLT
CL-780-DLT
CL-810-DLT
CL-811-DLT
CL-841-DLT
CL-842-DLT
CL-873-DLT
CL-874-DLT
CL-904-DLT
CL-905-DLT
CL-935-DLT
CL-936-DLT
CL-966-DLT
CL-967-DLT
CL-998-DLT
CL-999-DLT
CL-16-DLT-.7854
CL-16-DLT-.7864
Matching Head Liner Bushing
QUANTITY PART NO. FITS DIAMOND LOCATING PINS
HL-32-8 CL-123-DLT
CL-124-DLT
CL-154-DLT
CL-155-DLT
CL-186-DLT
CL-187-DLT
CL-217-DLT
CL-218-DLT
CL-248-DLT
CL-249-DLT
CL-279-DLT
CL-280-DLT
CL-311-DLT
CL-312-DLT
CL-5-DLT-.2347
CL-5-DLT-.2357
HL-48-12 CL-310-DLT
CL-3115-DLT
CL-341-DLT
CL-342-DLT
CL-373-DLT
CL-374-DLT
CL-404-DLT
CL-405-DLT
CL-435-DLT
CL-436-DLT
CL-466-DLT
CL-467-DLT
CL-498-DLT
CL-499-DLT
CL-8-DLT-.3130
CL-8-DLT-.3140
CL-8-DLT-.3917
CL-8-DLT-.3927
CL-8-DLT-.4704
CL-8-DLT-.4714
HL-64-16 CL-4980-DLT
CL-4990-DLT
CL-529-DLT
CL-530-DLT
CL-560-DLT
CL-561-DLT
CL-591-DLT
CL-592-DLT
CL-623-DLT
CL-624-DLT
CL-654-DLT
CL-655-DLT
CL-685-DLT
CL-686-DLT
CL-716-DLT
CL-717-DLT
CL-748-DLT
CL-749-DLT
CL-12-DLT-.5492
CL-12-DLT-.5502
CL-12-DLT-.6279
CL-12-DLT-.6289
CL-12-DLT-.7067
CL-12-DLT-.7077
HL-88-22 CL-7480-DLT
CL-7490-DLT
CL-779-DLT
CL-780-DLT
CL-810-DLT
CL-811-DLT
CL-841-DLT
CL-842-DLT
CL-873-DLT
CL-874-DLT
CL-904-DLT
CL-905-DLT
CL-935-DLT
CL-936-DLT
CL-966-DLT
CL-967-DLT
CL-998-DLT
CL-999-DLT
CL-16-DLT-.7854
CL-16-DLT-.7864
Matching Lockscrew
Sold in packs of 5 Lockscrews. To order, see Related Products below.
QUANTITY PART NO. FITS DIAMOND LOCATING PINS
LS-1-PACKOF5 ALL

Products Related to