Product Catalog
Catalog Tools
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hinge Clamps – Top Flange, Cartridge Type, with Flat Clamping Lever, B1.829

Power Workholding

Single Acting
QUANTITY PART NO. CLAMP
SIZE
VERSION MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
CLR-1829-610E18 1 With Standard Clamping Lever 560 2.5 35 70.5 33 46.5 25
CLR-1829-610E00 1 Without Clamping Lever 560 2.5 35 70.5 33 --- 25
CLR-1829-620E24 2 With Standard Clamping Lever 740 3.3 42 87.7 42 58 33
CLR-1829-620E00 2 Without Clamping Lever 740 3.3 42 87.7 42 --- 33
CLR- 1829-630E28 3 With Standard Clamping Lever 1300 5.8 53 99.3 54 75 40
CLR- 1829-630E00 3 Without Clamping Lever 1300 5.8 53 99.3 54 --- 40
CLR- 1829-640E33 4 With Standard Clamping Lever 2200 9.8 66 127.5 63 88 46
CLR- 1829-640E00 4 Without Clamping Lever 2200 9.8 66 127.5 63 --- 46
Double Acting
QUANTITY PART NO. CLAMP
SIZE
VERSION MAXIMUM
CLAMPING
FORCE
(lbs)
MAXIMUM
CLAMPING
FORCE
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
CLR-1829-613D18 1 With Standard Clamping Lever 720 3.2 35 66.5 33 46.5 25
CLR-1829-613D00 1 Without Clamping Lever 720 3.2 35 66.5 33 --- 25
CLR-1829-623D24 2 With Standard Clamping Lever 1120 5 42 81.5 42 58 33
CLR-1829-623D00 2 Without Clamping Lever 1120 5 42 81.5 42 --- 33
CLR- 1829-633D28 3 With Standard Clamping Lever 1950 8.7 53 100 54 75 40
CLR- 1829-633D00 3 Without Clamping Lever 1950 8.7 53 100 54 --- 40
CLR- 1829-643D33 4 With Standard Clamping Lever 2900 13 66 112 63 88 46
CLR- 1829-643D00 4 Without Clamping Lever 2900 13 66 112 63 --- 46
Accessory – Standard Clamping Lever
QUANTITY PART NO. CLAMP
SIZE
CLR-0354-974 1
CLR-0354-975 2
CLR-0354-976 3
CLR-0354-977 4
Accessory – Long Blank Clamping Lever
QUANTITY PART NO. CLAMP
SIZE
CLR-0354-978 1
CLR-0354-979 2
CLR-0354-980 3
CLR-0354-981 4