Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Port Fittings for 1/4" Tubing (Compression Type)

Power Workholding

Port Fitting − 1/4" Tubing Compression Type
QUANTITY Part No. Maximum operating pressure (psi) Fits port size Tubing O.D. size
CLR-806-F 7500 1/4 BSPP 1/4
1/8 BSPP Port Fitting − 1/4" Tubing Compression Type
QUANTITY Part No. Maximum operating pressure (psi) Fits port size Tubing O.D. size
CLR-826-F 7500 1/8 BSPP 1/4