Product Catalog
Catalog Tools
Material
Cast Iron
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand Pumps (Single Stage)

Power Workholding

7250 psi max
QUANTITY PART NO. VERSION OPERATING
PRESSURE
RANGE
(psi)
RELIEF
VALVE
ADJUSTMENT
RANGE
(psi)
DISPLACEMENT
PER STROKE
(cu in)
USABLE
FLUID
VOLUME
(cu in)
RESERVOIR
CAPACITY
(cu in)
WEIGHT
(lbs)
CLR-600-HP Pump Only O - 7250 150 - 7250 .12 9 18 16
CLR-601-HP Pump with Flange Base and Hand Lever O - 7250 150 - 7250 .12 9 18 20
CLR-602-HP Pump with Flange Base and Foot Lever O - 7250 150 - 7250 .12 9 18 20
CLR-603-HP Pump with Weighted Base and Hand Lever O - 7250 150 - 7250 .12 9 18 27
CLR-604-HP Pump with Weighted Base and Foot Lever O - 7250 150 - 7250 .12 9 18 27
CLR-605-HP Pump with Bracket and Hand Lever O - 7250 150 - 7250 .12 9 18 20
CLR-606-HP Pump with Bracket and Foot Lever O - 7250 150 - 7250 .12 9 18 20
3000 psi max
QUANTITY PART NO. VERSION OPERATING
PRESSURE
RANGE
(psi)
RELIEF
VALVE
ADJUSTMENT
RANGE
(psi)
DISPLACEMENT
PER STROKE
(cu in)
USABLE
FLUID
VOLUME
(cu in)
RESERVOIR
CAPACITY
(cu in)
WEIGHT
(lbs)
CLR-400-HP Pump Only O - 3000 150 - 3000 .24 9 18 16
CLR-401-HP Pump with Flange Base and Hand Lever O - 3000 150 - 3000 .24 9 18 20
CLR-402-HP Pump with Flange Base and Foot Lever O - 3000 150 - 3000 .24 9 18 20
CLR-403-HP Pump with Weighted Base and Hand Lever O - 3000 150 - 3000 .24 9 18 27
CLR-404-HP Pump with Weighted Base and Foot Lever O - 3000 150 - 3000 .24 9 18 27
CLR-405-HP Pump with Bracket and Hand Lever O - 3000 150 - 3000 .24 9 18 20
CLR-406-HP Pump with Bracket and Foot Lever O - 3000 150 - 3000 .24 9 18 20
Accessories
QUANTITY PART NO. ITEM
CLR-303-HPA Flange Base
CLR-301-HPA Weighted Base
CLR-302-HPA Bracket
CLR-003-HPA Hand Lever
CLR-002-HPA Foot Lever