Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Flange-Base Work Supports – Fluid Advanced, Double Acting, B1.911 (11000 lbs)

Power Workholding

Inch
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-102-WSD Type 1 – Standard 11000 50 40 18 9.2
Metric
QUANTITY PART NO. VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
STROKE
(mm)
WEIGHT
(lbs)
CLR-1911-005 Type 1 – Standard 11000 50 40 18 8.4
CLR-1911-006 Type 2 – Additional Locking Port 11000 50 40 18 8.4
Accessories
QUANTITY PART NO. ITEM
CLR-3522-007-WSA Lock Ring