Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Mini Threaded-Body Work Supports – Air Advanced, B1.9405 (900 lbs)

Power Workholding

QUANTITY PART NO. MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
CLR-1941-900 900 4 16 M26x1.5 6.5 https://www.carrlane.com/en-us/product/power-workholding/work-supports/mini-threaded-body-work-supports-900-lbs/mini-threaded-body-work-supports-air-advanced-b19405-900-lbs

Products Related to