Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel Delrin
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded-Body Work Supports – Fluid Advanced, B1.940 (1460, 2100 lbs)

Power Workholding

Inch
QUANTITY PART NO. SIZE VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
A
RETRACTED
HEIGHT
(mm)
CLR-201-WS 1 Standard 1460 6.5 16 1-1/4"-16 8 72.5
Metric
QUANTITY PART NO. SIZE VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
E
BODY
THREAD
STROKE
(mm)
A
RETRACTED
HEIGHT
(mm)
CLR-1942-000-WS 1 Standard 1460 6.5 16 M30x1.5 8 72.5
CLR-1942-005-WS 1 Long Stroke 1460 6.5 16 M30x1.5 15 79.5
CLR-1942-010-WS 2 Standard 2100 9.5 16 M30x1.5 8 82.5
CLR-1942-015-WS 2 Long Stroke 2100 9.5 16 M30x1.5 15 89.5
Optional Mounting Base (Inch)
QUANTITY PART NO. ITEM
CLR-712-WSA Mounting Base only
CLR-200-WS Mounting Base with Work Support installed
Optional Mounting Base (Metric)
QUANTITY PART NO. ITEM
CLR-512-WSA Mounting Base only
Accessories (Inch)
QUANTITY PART NO. ITEM
CLR-3000-180-SW Replacement Sealing Washer
Accessories (Metric)
QUANTITY PART NO. ITEM
CLR-3000-842-SW Replacement Sealing Washer