Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded-Body Work Supports – Fluid Advanced, Double Acting, B1.9402 (1460, 2100 lbs)

Power Workholding

Metric
QUANTITY PART NO. SIZE VERSION MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
BODY
THREAD
STROKE
(mm)
E
RETRACTED
HEIGHT
WITH
BOTTOM
EXTENSION
(mm)
A
RETRACTED
HEIGHT
WITHOUT
BOTTOM
EXTENSION
(mm)
CLR-1942-102-WSD 1 Standard 1460 6.5 M30x1.5 8 100.5 72.5
CLR-1942-107-WSD 1 Long Stroke 1460 6.5 M30x1.5 15 113 79.5
CLR-1942-112-WSD 2 Standard 2100 9.5 M30x1.5 8 110.5 82.5
CLR-1942-117-WSD 2 Long Stroke 2100 9.5 M30x1.5 15 123 89.5