Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Threaded-Cartridge Work Supports – Spring Extended, B1.950 (3800, 9400, 23000 lbs)

Power Workholding

 Inch
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
R
BODY
THREAD
J
PLUNGER
THREAD
STROKE
(mm)
CLR-1953-700-WS 1 3800 16.8 20 1-3/4"-16 1/2-13 12
CLR-1955-700-WS 2 9400 42 32 2-3/8"-16 1/2-13 16
CLR-1957-700-WS 3 23000 102 50 5-3/8"-16 5/8-11 20
Metric
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
R
BODY
THREAD
J
PLUNGER
THREAD
STROKE
(mm)
CLR-1953-000-WS 1 3800 16.8 20 M45x1.5 M12 12
CLR-1955-000-WS 2 9400 42 32 M60x1.5 M12 16
CLR-1957-000-WS 3 23000 102 50 M90x2 M16 20