Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Top-Flange Work Supports – Spring Extended, B1.9503 (3800, 9400, 23000 lbs)

ROEMHELD Power Workholding

Metric
QUANTITY PART NO. SIZE MAXIMUM
LOAD
CAPACITY
(lbs)
MAXIMUM
LOAD
CAPACITY
(kN)
PLUNGER
DIA
(mm)
I
BODY
DIA
J
PLUNGER
THREAD
STROKE
(mm)
CLR-1953-320-WS 1 3800 16.8 20 44.8 M12 12
CLR-1955-320-WS 2 9400 42 32 59.8 M12 16
CLR-1957-320-WS 3 23000 102 50 89.8 M16 20