Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Nose Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Hand-Retractable Plungers – Knob Handle (Locking Type)

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
THREAD
B
DIA
NOMINAL
B
DIA
ACTUAL
C D E F
DIA
G J L INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
CL-6-HRPK-L 3/8-24 5mm .1961 / .1953 .20 .67 .59 .83 .20 12mm 1.73 1.6 3.6
CL-8-HRPK-L 1/2-13 6mm .2354 / .2346 .24 .79 .67 .98 .24 14mm 2.09 1.5 3.4
CL-10-HRPK-L 5/8-11 8mm .3142 / .3134 .28 1.02 .91 1.22 .31 19mm 2.62 2.7 7.0
Optional Jam Nut
QUANTITY PART NO. FOR HAND-RETRACTABLE PLUNGER
CL-6-FJN CL-6-HRPK-L
CL-8-JN CL-8-HRPK-L
CL-10-JN CL-10-HRPK-L