Product Catalog
Catalog Tools
Measurement
Inch
Material
Stainless Steel
Nose Material
Stainless Steel
Finish
Passivated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Press-Fit Spring Plungers – Stainless Steel

Spring-Loaded Devices

Light Force (Inch)
QUANTITY PART NO. A
DIA
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C
+/-.010
D
 +.001 / -.002
E
DIA
F
CL-2-PSPS-1 .125 .5 1 .252 .062 .070 .187 .032
CL-3-PSPS-1 .188 .8 2.5 .441 .094 .121 .250 .044
CL-4-PSPS-1 .250 1.5 3 .481 .125 .168 .312 .044
CL-5-PSPS-1 .312 2 5 .643 .151 .186 .375 .045
CL-6-PSPS-1 .375 2.5 7 .785 .187 .234 .500 .078
CL-8-PSPS-1 .500 4 9 1.130 .250 .332 .688 .088
Heavy Force (Inch)
QUANTITY PART NO. A
DIA
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C
+/-.010
D
 +.001 / -.002
E
DIA
F
CL-2-PSPS-2 .125 1 2 .252 .062 .070 .187 .032
CL-3-PSPS-2 .188 1.5 4.5 .441 .094 .121 .250 .044
CL-4-PSPS-2 .250 2.5 6 .481 .125 .168 .312 .044
CL-5-PSPS-2 .312 4 10 .643 .151 .186 .375 .045
CL-6-PSPS-2 .375 5 14 .785 .187 .234 .500 .078
CL-8-PSPS-2 .500 8 18 1.130 .250 .332 .688 .088