Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Nose Material
Delrin
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Short Spring Plungers with Extended Travel – Steel with Delrin® Nose

Spring-Loaded Devices

Inch
QUANTITY PART NO. A
THREAD
INITIAL
END
FORCE
(lbs)
FINAL
END
FORCE
(lbs)
B C
±.010
D
DIA
CL-25-SPN-1 #8-32 1.0 3.2 7/16 .093 .070
CL-26-SPN-1 #8-36 1.0 3.2 7/16 .093 .070
CL-35-SPN-1 #10-32 1.2 4.2 15/32 .125 .093
CL-45-SPN-1 1/4-20 2.0 7.0 17/32 .187 .119
CL-55-SPN-1 5/16-18 2.5 10.5 9/16 .187 .135
CL-65-SPN-1 3/8-16 3.0 12.5 5/8 .187 .186
CL-75-SPN-1 1/2-13 3.5 19 3/4 .250 .248
CL-85-SPN-1 5/8-11 4.5 34 1-1/16 .312 .310
Delrin® Plunger Nose (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
INITIAL
END
FORCE
(N)
FINAL
END
FORCE
(N)
B
(mm)
C
±.3
(mm)
D
DIA
(mm)
CLM-55-SPN-1 M5 .8 1.2 4.2 .47 .125 .093
CLM-65-SPN-1 M6 1 2.0 7.0 .53 .187 .119
CLM-85-SPN-1 M8 1.25 2.5 10.5 .56 .187 .135
CLM-105-SPN-1 M10 1.5 3.0 12.5 .62 .187 .186
CLM-125-SPN-1 M12 1.75 3.5 19.0 .75 .250 .248

Products Related to