Gripper Contact Bolts

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E SERRATIONS SERRATION
DIMENSIONS
CL-405-GCB 1/4-20 1/2 5/16 13/64 7/16 EXTRA FINE .094x90°
CL-410-GCB 1/4-20 1 5/16 13/64 7/16 EXTRA FINE .094x90°
CL-505-GCB 5/16-18 1/2 3/8 1/4 1/2 FINE .125x90°
CL-510-GCB 5/16-18 1 3/8 1/4 1/2 FINE .125x90°
CL-515-GCB 5/16-18 1-1/2 3/8 1/4 1/2 FINE .125x90°
CL-605-GCB 3/8-16 1/2 1/2 9/32 9/16 FINE .125x90°
CL-610-GCB 3/8-16 1 1/2 9/32 9/16 FINE .125x90°
CL-615-GCB 3/8-16 1-1/2 1/2 9/32 9/16 FINE .125x90°
CL-810-GCB 1/2-13 1 5/8 23/64 3/4 FINE .125x90°
CL-815-GCB 1/2-13 1-1/2 5/8 23/64 3/4 FINE .125x90°
CL-1010-GCB 5/8-11 1 3/4 7/16 15/16 FINE .125x90°
CL-1020-GCB 5/8-11 2 3/4 7/16 15/16 FINE .125x90°
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-612-GCB M6 1 12 8 5 10 EXTRA FINE 2.4x90°
CLM-625-GCB M6 1 25 8 5 10 EXTRA FINE 2.4x90°
CLM-812-GCB M8 1.25 12 9.5 6.4 13 FINE 3.2x90°
CLM-825-GCB M8 1.25 25 9.5 6.4 13 FINE 3.2x90°
CLM-835-GCB M8 1.25 35 9.5 6.4 13 FINE 3.2x90°
CLM-1012-GCB M10 1.5 12 12.5 7.5 17 FINE 3.2x90°
CLM-1025-GCB M10 1.5 25 12.5 7.5 17 FINE 3.2x90°
CLM-1040-GCB M10 1.5 40 12.5 7.5 17 FINE 3.2x90°
CLM-1225-GCB M12 1.75 25 16 8.7 19 FINE 3.2x90°
CLM-1240-GCB M12 1.75 40 16 8.7 19 FINE 3.2x90°
CLM-1635-GCB M16 2 35 19 11 24 FINE 3.2x90°
CLM-1650-GCB M16 2 50 19 11 24 FINE 3.2x90°