Round Grippers (Carbide Tipped, Serrated)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
DIA
B C
THREAD
D E F G
DIA
SERRATIONS SERRATION
DIMENSIONS
CL-6-RGT 3/8 3/8 #10-32 3/16 3/16 11/64 5/16 EXTRA FINE .094x90°
CL-8-RGT 1/2 3/8 #10-32 3/16 3/16 11/64 3/8 FINE .125x90°
CL-10-RGT 5/8 3/8 1/4-28 3/16 3/16 11/64 1/2 FINE .125x90°
CL-12-RGT 3/4 3/8 1/4-28 3/16 3/16 11/64 5/8 FINE .125x90°
CL-16-RGT 1 3/8 1/4-28 3/16 3/16 11/64 3/4 FINE .125x90°
Metric
QUANTITY PART NO. A
DIA
(mm)
B
(mm)
C
THREAD
THREAD
PITCH
(mm)
D
(mm)
E
(mm)
F
(mm)
G
DIA
(mm)
SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-10-RGT 10 10 M5 .8 5 4.7 4.5 8 EXTRA FINE 2.4x90°
CLM-12-RGT 12 10 M5 .8 5 4.7 4.5 9.5 FINE 3.2x90°
CLM-16-RGT 16 10 M6 1 5 4.7 4.5 12.5 FINE 3.2x90°
CLM-20-RGT 20 10 M6 1 5 4.7 4.5 16 FINE 3.2x90°
CLM-25-RGT 25 10 M6 1 5 4.7 4.5 19 FINE 3.2x90°