Jig Feet Leveling Assemblies

Supports, Rests & Feet

Inch
QUANTITY PART NO. THREAD
SIZE
A C D E F H LOAD
RATING
(lbs)
CL-1-JF 3/8-16 3 11/16 1/2 1-1/2 1-3/4 .42 2300
CL-2-JF 1/2-13 4 7/8 1/2 1-3/4 2 .53 4200
CL-3-JF 5/8-11 4 1-1/16 5/8 2 2 .63 6600
CL-4-JF 3/4-10 4 1-1/4 5/8 2 2 .75 10000
CL-5-JF 1"-8 5 1-5/8 3/4 2 2 1.06 18000
Metric
QUANTITY PART NO. THREAD
SIZE
THREAD
PITCH
(mm)
A
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
LOAD
RATING
(kg)
CLM-10-JF M10 1.5 75 17 12.5 38 44.5 11 1100
CLM-12-JF M12 1.75 100 19 12.5 44.5 51 14 1700
CLM-16-JF M16 2 100 24 16 51 51 16 3200
CLM-20-JF M20 2.5 100 30 16 51 51 19 4900
CLM-24-JF M24 3 130 36 19 51 51 27 7200