Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel Cast Iron
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

V Blocks

Supports, Rests & Feet

Carr Lane vertical and horizontal machinist V Blocks are ideal for holding cylindrical workpieces with their axis perpendicular to the tooling surface. The extremely durable horizontal V block is available in three block sizes, including mini, standard and heavy, while Vertical V Blocks are available in standard and heavy models. V cast sections, designed to provide a fast, economical way to make special fixture components are also available in this section of the Carr Lane catalog. Browse the complete line of Carr Lane machinist V blocks in the online catalog.