Product Catalog
Catalog Tools
Measurement
Metric
Material
Stainless Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Key Inserts – Heavy Duty, Stainless Steel (Metric)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
INTERNAL
THREAD
PITCH
(mm)
EXTERNAL
THREAD
EXTERNAL
THREAD
PITCH
(mm)
LENGTH
(mm)
SHEAR
ENGAGEMENT
AREA
(sq mm)
CLM-58-SKSM M5 .8 M10x1.25 1.25 10 177
CLM-61-SKSM M6 1 M12x1.25 1.25 12 266
CLM-8125-SKSM M8 1.25 M14x1.5 1.5 14 342
CLM-81-SKSM M8x1 1 M14x1.5 1.5 14 342
CLM-1015-SKSM M10 1.5 M16x1.5 1.5 16 470
CLM-10125-SKSM M10x1.25 1.25 M16x1.5 1.5 16 470
CLM-12175-SKSM M12 1.75 M18x1.5 1.5 18 529
CLM-12125-SKSM M12x1.25 1.25 M18x1.5 1.5 18 529
CLM-162-SKS M16 2 M22x1.5 1.5 22 897
CLM-2025-SKS M20 2.5 M30x2 2 30 1770
CLM-243-SKS M24 3 M33x2 2 33 2150