Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Key Inserts – Heavy Duty, Steel (Inch)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
EXTERNAL
THREAD
LENGTH SHEAR
ENGAGEMENT
AREA
(sq in.)
CL-1024-KS #10-24 3/8-16 .31 .190
CL-1032-KS #10-32 3/8-16 .31 .190
CL-1420-KS 1/4-20 7/16-14 .37 .284
CL-1428-KS 1/4-28 7/16-14 .37 .284
CL-51618-KS 5/16-18 1/2-13 .43 .359
CL-51624-KS 5/16-24 1/2-13 .43 .359
CL-3816-KS 3/8-16 9/16-12 .50 .498
CL-3824-KS 3/8-24 9/16-12 .50 .498
CL-71614-KS 7/16-14 5/8-11 .62 .717
CL-71620-KS 7/16-20 5/8-11 .62 .717
CL-1213-KS 1/2-13 3/4-16 .62 1.057
CL-1220-KS 1/2-20 3/4-16 .62 1.057
CL-91612-KS 9/16-12 3/4-16 .81 1.057
CL-91618-KS 9/16-18 3/4-16 .81 1.057
CL-5811-KS 5/8-11 7/8-14 .87 1.487
CL-5818-KS 5/8-18 7/8-14 .87 1.487
CL-3410-KS 3/4-10 1-1/8"-12 1.12 2.490
CL-3416-KS 3/4-16 1-1/8"-12 1.12 2.490
CL-789-KS 7/8-9 1-1/4"-12 1.25 3.137
CL-7814-KS 7/8-14 1-1/4"-12 1.25 3.137
CL-18-KS 1"-8 1-3/8"-12 1.37 3.838
CL-112-KS 1"-12 1-3/8"-12 1.37 3.838
CL-1187-KS 1-1/8"-7 1-1/2"-12 1.62 4.752
CL-11812-KS 1-1/8"-12 1-1/2"-12 1.62 4.752
CL-1147-KS 1-1/4"-7 1-5/8"-12 1.81 5.446
CL-11412-KS 1-1/4"-12 1-5/8"-12 1.81 5.446
CL-1126-KS 1-1/2"-6 1-7/8"-12 2.00 7.103
CL-11212-KS 1-1/2"-12 1-7/8"-12 2.00 7.103
Key-Insert Kit
QUANTITY PART NO. INCLUDES KEY INSERT INSERTS PER KIT INCLUDES TOOL
CL-1024-KSK CL-1024-KS 15 CL-10-KST
CL-1032-KSK CL-1032-KS 15 CL-10-KST
CL-1420-KSK CL-1420-KS 13 CL-14-KST
CL-1428-KSK CL-1428-KS 13 CL-14-KST
CL-51618-KSK CL-51618-KS 8 CL-516-KST
CL-51624-KSK CL-51624-KS 8 CL-516-KST
CL-3816-KSK CL-3816-KS 6 CL-38-KST
CL-3824-KSK CL-3824-KS 6 CL-38-KST
CL-71614-KSK CL-71614-KS 6 CL-38-KST
CL-71620-KSK CL-71620-KS 6 CL-38-KST
CL-1213-KSK CL-1213-KS 5 CL-12-KST
CL-1220-KSK CL-1220-KS 5 CL-12-KST
CL-91612-KSK CL-91612-KS 3 CL-12-KST
CL-91618-KSK CL-91618-KS 3 CL-12-KST
CL-5811-KSK CL-5811-KS 2 CL-58-KST
CL-5818-KSK CL-5818-KS 2 CL-58-KST
CL-3410-KSK CL-3410-KS 2 CL-34-KST
CL-3416-KSK CL-3416-KS 2 CL-34-KST
CL-789-KSK CL-789-KS 2 CL-34-KST
CL-7814-KSK CL-7814-KS 2 CL-34-KST
CL-18-KSK CL-18-KS 2 CL-1-KST
CL-112-KSK CL-112-KS 2 CL-1-KST
CL-1187-KSK CL-1187-KS 2 CL-118-KST
CL-11812-KSK CL-11812-KS 2 CL-118-KST
CL-1147-KSK CL-1147-KS 2 CL-114-KST
CL-11412-KSK CL-11412-KS 2 CL-114-KST
CL-1126-KSK CL-1126-KS 2 CL-112-KST
CL-11212-KSK CL-11212-KS 2 CL-112-KST