Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Key Inserts – Heavy Duty, Steel (Metric)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
INTERNAL
THREAD
PITCH
(mm)
EXTERNAL
THREAD
EXTERNAL
THREAD
PITCH
(mm)
LENGTH
(mm)
SHEAR
ENGAGEMENT
AREA
(sq mm)
CLM-162-KSM M16 2 M22x1.5 1.5 22 897
CLM-1615-KSM M16x1.5 1.5 M22x1.5 1.5 22 897
CLM-2025-KSM M20 2.5 M30x2 2 30 1770
CLM-2015-KSM M20x1.5 1.5 M30x2 2 30 1770
CLM-243-KSM M24 3 M33x2 2 33 2150
CLM-242-KSM M24x2 2 M33x2 2 33 2150
Installation Tool
QUANTITY PART NO. FITS KEY INSERT
CL-58-KST CLM-162-KSM and CLM-1615-KSM
CL-34-KST CLM-2025-KSM and CLM-2015-KSM
CLM-243-KSMT CLM-243-KSM and CLM-242-KSM
Key-Insert Kit
QUANTITY PART NO. FITS KEY INSERT INSERTS PER KIT INCLUDES TOOL
CLM-162-KSK CLM-162-KSM 2 CL-58-KST
CLM-1615-KSK CLM-1615-KSM 2 CL-58-KST
CLM-2025-KSK CLM-2025-KSM 2 CL-34-KST
CLM-2015-KSK CLM-2015-KSM 2 CL-34-KST
CLM-243-KSK CLM-243-KSM 2 CLM-243-KSMT
CLM-242-KSK CLM-242-KSM 2 CLM-243-KSMT
Installation Data
QUANTITY PART NO. REQUIRED
TAP
DRILL
COUNTERSINK
DIA
(mm)
MINIMUM
THREAD
DEPTH
(mm)
STANDARD
TAP
CLM-162-KSM 20.5mm or 13/16" 22.5 24.5 M22x1.5
CLM-1615-KSM 20.5mm or 13/16" 22.5 24.5 M22x1.5
CLM-2025-KSM 28mm or 1-7/64" 30 34.5 M30x2
CLM-2015-KSM 28mm or 1-7/64" 30 34.5 M30x2
CLM-243-KSM 31mm or 1-7/32" 33.5 37.5 M33x2
CLM-242-KSM 31mm or 1-7/32" 33.5 37.5 M33x2
Removal Data
QUANTITY PART NO. REMOVAL DRILL SIZE REMOVAL DRILL DEPTH
(mm)
CLM-162-KSM 17.5mm or 11/16" 6.5
CLM-1615-KSM 17.5mm or 11/16" 6.5
CLM-2025-KSM 26mm or 1-1/64" 6.5
CLM-2015-KSM 26mm or 1-1/64" 6.5
CLM-243-KSM 29mm or 1-9/64" 6.5
CLM-242-KSM 29mm or 1-9/64" 6.5

Products Related to