Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Key Inserts – Heavy Duty, Steel (Metric)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
INTERNAL
THREAD
PITCH
(mm)
EXTERNAL
THREAD
EXTERNAL
THREAD
PITCH
(mm)
LENGTH
(mm)
SHEAR
ENGAGEMENT
AREA
(sq mm)
CLM-162-KSM M16 2 M22x1.5 1.5 22 897
CLM-1615-KSM M16x1.5 1.5 M22x1.5 1.5 22 897
CLM-2025-KSM M20 2.5 M30x2 2 30 1770
CLM-2015-KSM M20x1.5 1.5 M30x2 2 30 1770
CLM-243-KSM M24 3 M33x2 2 33 2150
CLM-242-KSM M24x2 2 M33x2 2 33 2150
Key-Insert Kit
QUANTITY PART NO. FITS KEY INSERT INSERTS PER KIT INCLUDES TOOL
CLM-162-KSK CLM-162-KSM 2 CL-58-KST
CLM-1615-KSK CLM-1615-KSM 2 CL-58-KST
CLM-2025-KSK CLM-2025-KSM 2 CL-34-KST
CLM-2015-KSK CLM-2015-KSM 2 CL-34-KST
CLM-243-KSK CLM-243-KSM 2 CLM-243-KSMT
CLM-242-KSK CLM-242-KSM 2 CLM-243-KSMT