Product Catalog
Catalog Tools
Measurement
Metric
Material
Steel
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Key Inserts – Thinwall, Steel (Metric)

Threaded Inserts

Key Insert
QUANTITY PART NO. INTERNAL
THREAD
INTERNAL
THREAD
PITCH
(mm)
EXTERNAL
THREAD
EXTERNAL
THREAD
PITCH
(mm)
LENGTH
(mm)
SHEAR
ENGAGEMENT
AREA
(sq mm)
CLM-58-KSM M5 .8 M8 1.25 8 105
CLM-61-KSM M6 1 M10x1.25 1.25 10 177
CLM-8125-KSM M8 1.25 M12x1.25 1.25 12 266
CLM-81-KSM M8x1 1 M12x1.25 1.25 12 266
CLM-1015-KSM M10 1.5 M14x1.5 1.5 14 342
CLM-10125-KSM M10x1.25 1.25 M14x1.5 1.5 14 342
CLM-12175-KSM M12 1.75 M16x1.5 1.5 16 470
CLM-12125-KSM M12x1.25 1.25 M16x1.5 1.5 16 470
Key-Insert Kit
QUANTITY PART NO. FITS KEY INSERT INSERTS PER KIT INCLUDES TOOL
CLM-58-KSK CLM-58-KSM 15 CL-10-KST
CLM-61-KSK CLM-61-KSM 13 CL-14-KST
CLM-8125-KSK CLM-8125-KSM 8 CL-516-KST
CLM-81-KSK CLM-81-KSM 8 CL-516-KST
CLM-1015-KSK CLM-1015-KSM 6 CL-38-KST
CLM-10125-KSK CLM-10125-KSM 6 CL-38-KST
CLM-12175-KSK CLM-12175-KSM 5 CL-12-KST
CLM-12125-KSK CLM-12125-KSM 5 CL-12-KST