Product Catalog
Catalog Tools
Measurement
Inch
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Reed Switches

Toggle Clamps

24" Lead
QUANTITY PART NO. FITS CLAMPS A CONTACT FUNCTION CONTACT RATING CURRENT RATING SWITCHING VOLTAGE SWITCHING SPEED OPERATING TEMPERATURE VOLTAGE DROP
CL-1000-MRS-24 CL-500-PTC-MP
CL-1000-PTC-MP
CL-1001-PTC-MP
CL-1500-PPC-MP
2.06 SPST NORMALLY OPEN 10 WATTS MAX 500 mA MAX (RESISTIVE) 200 VOLTS MAX AC/DC 1.0 MILLISECONDS -13ºF TO 185ºF NONE
CL-2000-MRS-24 CL-2000-PTC-MP
CL-2001-PTC-MP
2.56 SPST NORMALLY OPEN 10 WATTS MAX 500 mA MAX (RESISTIVE) 200 VOLTS MAX AC/DC 1.0 MILLISECONDS -13ºF TO 185ºF NONE
144" Lead
QUANTITY PART NO. FITS CLAMPS A CONTACT FUNCTION CONTACT RATING CURRENT RATING SWITCHING VOLTAGE SWITCHING SPEED OPERATING TEMPERATURE VOLTAGE DROP
CL-1000-MRS-144 CL-500-PTC-MP
CL-1000-PTC-MP
CL-1001-PTC-MP
CL-1500-PPC-MP
2.06 SPST NORMALLY OPEN 10 WATTS MAX 500 mA MAX (RESISTIVE) 200 VOLTS MAX AC/DC 1.0 MILLISECONDS -13ºF TO 185ºF NONE
CL-2000-MRS-144 CL-2000-PTC-MP
CL-2001-PTC-MP
2.56 SPST NORMALLY OPEN 10 WATTS MAX 500 mA MAX (RESISTIVE) 200 VOLTS MAX AC/DC 1.0 MILLISECONDS -13ºF TO 185ºF NONE