Product Catalog
Catalog Tools
Material
Aluminum
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Air-Powered Swing Clamps – All Threaded, J7.201

Toggle Clamps,Power Workholding

Order Clamping Arm separately below.
QUANTITY PART NO. MAXIMUM
CLAMPING
FORCE
(lbs)
CLAMP
SIZE
SWING M
BODY
THREAD
CLAMPING
STROKE
(mm)
TOTAL
STROKE
(mm)
F & G
PORTS
CLR-1873-305-ASC 31 3 Series 90° cw M30x1.5 7 14.5 M5
CLR-1873-405-ASC 31 3 Series 90° ccw M30x1.5 7 14.5 M5
CLR-1874-303-ASC 82 4 Series 90° cw M40x1.5 9 18.5 M5
CLR-1874-403-ASC 82 4 Series 90° ccw M40x1.5 9 18.5 M5
CLR-1875-303-ASC 124 5 Series 90° cw M50x1.5 15 32 1/8 BSPP
CLR-1875-403-ASC 124 5 Series 90° ccw M50x1.5 15 32 1/8 BSPP
CLR-1876-303-ASC 195 6 Series 90° cw M60x1.5 15 33 1/8 BSPP
CLR-1876-403-ASC 195 6 Series 90° ccw M60x1.5 15 33 1/8 BSPP
CLR-1877-303-ASC 310 7 Series 90° cw M80x1.5 18 41 1/4 BSPP
CLR-1877-403-ASC 310 7 Series 90° ccw M80x1.5 18 41 1/4 BSPP
Optional Flange Base
QUANTITY PART NO. FITS CLAMP SIZE
CLR-0345-403-ASCA 3 Series
CLR-0345-404-ASCA 4 Series
CLR-0345-405-ASCA 5 Series
CLR-0345-406-ASCA 6 Series
CLR-0345-407-ASCA 7 Series