Long Clamping Arms for Air-Powered Swing Clamps

Toggle Clamps,Power Workholding

QUANTITY PART NO. FITS
CLAMP
SIZE
A
(mm)
B
(mm)
D
DIA
+0.05
(mm)
K
(mm)
CLR-3548-355-ASCA 3 Series 62 7 7.85 12
CLR-3548-356-ASCA 4 Series 72 10 11.85 16
CLR-3548-357-ASCA 5 Series 95 12 15.85 20
CLR-3548-353-ASCA 6 Series 116 14 19.85 25
CLR-3548-358-ASCA 7 Series 143 18 24.85 30