Product Catalog
Catalog Tools
Material
Steel Stainless Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Horizontal-Handle Toggle Clamps

Toggle Clamps

Horizontal handle toggle clamps are quick-acting hold-down clamps featuring a handle locked in a horizontal position. Rotating the handle of these horizontal toggle clamps downward pivots the clamping arm downward in the opposite direction, then locks over center. Carr Lane horizontal handle toggle clamps options include Standard HTC design, automatically adjusting horizontal toggle clamp models, low arm horizontal handle toggle clamps and horizontal toggle clamps featuring an extra-wide opening. Browse all American-made horizontal toggle clamps below in the Carr Lane catalog. 

Select a Product Type

Related Products for