Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Flat-Cushion Spindles (Quick Adjusting)

Toggle Clamps

Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
DIA
D
DIA
E
CL-316112-FCQA #10-32 1-3/8 9/16 .44 .40
CL-14112-FCQA 1/4-20 1-5/8 5/8 .40 .60
CL-14200-FCQA 1/4-20 2-1/8 5/8 .40 .60
CL-518208-FCQA 5/16-18 2-1/4 3/4 .48 .72
CL-516212-FCQA 5/16-18 3 3/4 .48 .72
CL-38212-FCQA 3/8-16 2-9/16 7/8 .56 .84
CL-38314-FCQA 3/8-16 3-9/16 7/8 .56 .84