Product Catalog
Catalog Tools
Material
Steel
Finish
Zinc Plated
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

CL-101-TC Series (250 lbs)

Toggle Clamps

Steel
QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
CL-101-TC Open Arm, Flanged Base 250 .3
CL-102-TC Open Arm, Straight Base 250 .3
CL-103-TC Solid Arm, Flanged Base 250 .3

Products Related to