Product Catalog
Catalog Tools
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products
Remove All Filters

Language
en-USes-MXfr-FRde-DE
Convert Units of Measure =

Complete Clamps – 100 Series (750 lbs)

Toggle Clamps

QUANTITY PART NO. DESCRIPTION HOLDING
CAPACITY
(lbs)
SHIPPING
WEIGHT
(lbs)
OPTIONAL
BASE PLATE
CL-100-HVTC Open Arm, Flanged Base 750 1.0 -----
CL-101-HVTC Open Arm, Straight Base 750 .9 CL-1-HVTC-P