Catalogo de producto
Herramientas de catálogo
Material
Acero Acero Inoxidable
Finish
Óxido Negro
Productos
Productos exclusivos Nuevos productos
Eliminar todos los filtros

Idiomas
en-USes-MXfr-FRde-DE
Convertir unidades de medida =

Anillos de cable

Pasadores de Alineación

Steel
QUANTITY PART NO. A
DIA
B
WIRE DIA
(STEEL)
CL-2-KR 1/8 (also 3mm) .045
CL-3-KR 3/16 (also 4 & 5mm) .045
CL-4-KR 1/4 (also 6 & 7mm) .045
CL-5-KR 5/16 (also 8mm) .045
CL-6-KR 3/8 (also 9 & 10mm) .045
CL-7-KR 7/16 (also 11mm) .045
CL-8-KR 1/2 (also 12 & 13mm) .045
CL-9-KR 9/16 (also 14 & 15mm) .045
CL-10-KR 5/8 (also 16mm) .045
CL-11-KR 11/16 (also 17 & 18mm) .045
CL-12-KR 3/4 (also 19 & 20mm) .045
CL-13-KR 13/16 (also 21mm) .045
CL-14-KR 7/8 (also 22 or 23mm) .045
CL-15-KR 15/16 (also 24mm) .045
CL-16-KR 1 (also 25 & 26mm) .045
CL-17-KR 1-1/16 (also 27mm) .045
CL-18-KR 1-1/8 (also 28 & 29mm) .045
CL-19-KR 1-3/16 (also 30 & 31mm) .045
CL-20-KR 1-1/4 (also 32mm) .045
CL-21-KR 1-5/16 (also 33 & 34mm) .045
CL-22-KR 1-3/8 (also 35 mm) .045
CL-23-KR 1-7/16 (also 36 & 37mm) .045
CL-24-KR 1-1/2 (also 38mm) .045
Stainless Steel
QUANTITY PART NO. A
DIA
B
WIRE DIA
(STAINLESS STEEL)
CL-2-SKR 1/8 (also 3mm) .062
CL-3-SKR 3/16 (also 4 & 5mm) .062
CL-4-SKR 1/4 (also 6 & 7mm) .062
CL-5-SKR 5/16 (also 8mm) .062
CL-6-SKR 3/8 (also 9 & 10mm) .062
CL-7-SKR 7/16 (also 11mm) .062
CL-8-SKR 1/2 (also 12 & 13mm) .062
CL-9-SKR 9/16 (also 14 & 15mm) .062
CL-10-SKR 5/8 (also 16mm) .062
CL-11-SKR 11/16 (also 17 & 18mm) .062
CL-12-SKR 3/4 (also 19 & 20mm) .062
CL-13-SKR 13/16 (also 21mm) .062
CL-14-SKR 7/8 (also 22 or 23mm) .062
CL-15-SKR 15/16 (also 24mm) .062
CL-16-SKR 1 (also 25 & 26mm) .062
CL-17-SKR 1-1/16 (also 27mm) .062
CL-18-SKR 1-1/8 (also 28 & 29mm) .062
CL-19-SKR 1-3/16 (also 30 & 31mm) .062
CL-20-SKR 1-1/4 (also 32mm) .062
CL-21-SKR 1-5/16 (also 33 & 34mm) .062
CL-22-SKR 1-3/8 (also 35 mm) .062
CL-23-SKR 1-7/16 (also 36 & 37mm) .062
CL-24-SKR 1-1/2 (also 38mm) .062