Catalogo de producto
Herramientas de catálogo
Measurement
Pulgada Métrico
Material
Acero Acero Inoxidable
Finish
Óxido Negro Pasivado
Productos
Productos exclusivos Nuevos productos
Eliminar todos los filtros

Idiomas
en-USes-MXfr-FRde-DE
Convertir unidades de medida =

Contratuercas

Sujetadores y Acesorios

Steel - Black Oxide (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-JN 1/4-20 11/64 1/2
CL-5-JN 5/16-18 13/64 9/16
CL-6-JN 3/8-16 15/64 11/16
CL-8-JN 1/2-13 19/64 7/8
CL-10-JN 5/8-11 23/64 1-1/16
CL-12-JN 3/4-10 27/64 1-1/4
CL-14-JN 7/8-9 31/64 1-7/16
CL-16-JN 1"-8 35/64 1-5/8
Steel - Black Oxide (Inch Fine)
QUANTITY PART NO. A
THREAD
B C
CL-3-FJN #10-32 1/8 3/8
CL-4-FJN 1/4-28 5/32 7/16
CL-5-FJN 5/16-24 3/16 1/2
CL-6-FJN 3/8-24 7/32 9/16
Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-2-JN-S #8-32 1/8 11/32
CL-3-JN-S #10-24 1/8 3/8
CL-4-JN-S 1/4-20 11/64 1/2
CL-5-JN-S 5/16-18 13/64 9/16
CL-6-JN-S 3/8-16 15/64 11/16
Stainless Steel – Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-3-FJN-S #10-32 1/8 3/8
CL-4-FJN-S 1/4-28 5/32 7/16
CL-5-FJN-S 5/16-24 3/16 1/2
CL-6-FJN-S 3/8-24 7/32 9/16
Steel - Black Oxide (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
CLM-6-JN M6 1 3.5 10
CLM-8-JN M8 1.25 4 13
CLM-10-JN M10 1.5 5 17
CLM-12-JN M12 1.75 6 19
CLM-16-JN M16 2 8 24
CLM-20-JN M20 2.5 10 30
CLM-24-JN M24 3 12 36
Stainless Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
CLM-4-JN-S M4 .7 2 7
CLM-5-JN-S M5 .8 2.5 8
CLM-6-JN-S M6 1 3.5 10
CLM-8-JN-S M8 1.25 4 13
CLM-10-JN-S M10 1.5 5 17
CLM-12-JN-S M12 1.75 6 19
CLM-16-JN-S M16 2 8 24
CLM-20-JN-S M20 2.5 10 30
Steel - Clear Zinc (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-4-JN-ZC 1/4-20 11/64 1/2
CL-5-JN-ZC 5/16-18 13/64 9/16
CL-6-JN-ZC 3/8-16 15/64 11/16
Steel - Clear Zinc - Fine Thread (Inch)
QUANTITY PART NO. A
THREAD
B C
CL-3-FJN-ZC #10-32 1/8 3/8
Steel - Clear Zinc (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B C
CLM-4-JN-ZC M4 .7 2 7
CLM-6-JN-ZC M6 1 3.5 10
CLM-8-JN-ZC M8 1.25 4 13
CLM-10-JN-ZC M10 1.5 5 17
CLM-12-JN-ZC M12 1.75 6 19
CLM-16-JN-ZC M16 2 8 24