Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swing C Washers

Clamping Hardware

Inch
QUANTITY PART NO. STUD
SIZE
A B C D E
DIA
G
DIA
H
THREAD
SHOULDER
SCREW
(INCLUDED)
CL-1-SCW 3/8 3/4 3/8 1 1/4 15/32 3/8 5/16-18 CL-24-SS
CL-2-SCW 1/2 1 1/2 1-1/4 3/8 9/16 3/8 5/16-18 CL-2-SS
CL-3-SCW 5/8 1-1/8 9/16 1-1/2 3/8 11/16 1/2 3/8-16 CL-3-SS
CL-4-SCW 3/4 1-1/4 5/8 1-3/4 1/2 27/32 1/2 3/8-16 CL-4-SS
Metric
QUANTITY PART NO. STUD
SIZE
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
G
DIA
(mm)
H
THREAD
THREAD
PITCH
(mm)
SHOULDER
SCREW
(INCLUDED)
CLM-1-SCW M10 19 9.5 25.5 6 12 10 M8 1.25 CLM-1006-SS
CLM-2-SCW M12 25.5 12.5 32 9.5 14 10 M8 1.25 CLM-1010-SS
CLM-3-SCW M16 28.5 14.5 38 9.5 17.5 13 M10 1.5 CLM-1310-SS