Catalogo de producto
Herramientas de catálogo
Measurement
Pulgada Métrico
Material
Acero Acero Inoxidable
Finish
Óxido Negro Pasivado
Productos
Productos exclusivos Nuevos productos
Eliminar todos los filtros

Idiomas
en-USes-MXfr-FRde-DE
Convertir unidades de medida =

Tornillos de sujeción con manija tipo barra deslizante

Manijas/Perillas/Tornillos

General Dimensions
QUANTITY A
THREAD
C D
DIA
E F
DIA
G
DIA
H J K L
5/16-18 or M8 1-1/8 5/8 2-3/8 1/4 3/8 1/4 1/4 5/16 #12-28 LH
3/8-16 or M10 1-1/4 3/4 3-1/8 5/16 7/16 9/32 9/32 3/8 1/4-28 LH
1/2-13 or M12 1-3/8 13/16 3-15/16 3/8 1/2 11/32 11/32 3/8 5/16-24 LH
5/8-11 or M16 1-5/8 1 4-3/4 1/2 5/8 13/32 13/32 3/8 7/16-20 LH
Screw Clamp without Foot – Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHS 5/16-18 2
CL-530-BHS 5/16-18 3
CL-620-BHS 3/8-16 2
CL-630-BHS 3/8-16 3
CL-640-BHS 3/8-16 4
CL-820-BHS 1/2-13 2
CL-830-BHS 1/2-13 3
CL-840-BHS 1/2-13 4
CL-1030-BHS 5/8-11 3
CL-1040-BHS 5/8-11 4
Screw Clamp with Type A Small Foot – Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSA 5/16-18 2
CL-530-BHSA 5/16-18 3
CL-620-BHSA 3/8-16 2
CL-630-BHSA 3/8-16 3
CL-640-BHSA 3/8-16 4
CL-820-BHSA 1/2-13 2
CL-830-BHSA 1/2-13 3
CL-840-BHSA 1/2-13 4
CL-1030-BHSA 5/8-11 3
CL-1040-BHSA 5/8-11 4
Screw Clamp with Type B Large Foot – Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSB 5/16-18 2
CL-530-BHSB 5/16-18 3
CL-620-BHSB 3/8-16 2
CL-630-BHSB 3/8-16 3
CL-640-BHSB 3/8-16 4
CL-820-BHSB 1/2-13 2
CL-830-BHSB 1/2-13 3
CL-840-BHSB 1/2-13 4
CL-1030-BHSB 5/8-11 3
CL-1040-BHSB 5/8-11 4
Screw Clamp with Type D Ball Foot – Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSD 5/16-18 2
CL-530-BHSD 5/16-18 3
CL-620-BHSD 3/8-16 2
CL-630-BHSD 3/8-16 3
CL-640-BHSD 3/8-16 4
CL-820-BHSD 1/2-13 2
CL-830-BHSD 1/2-13 3
CL-840-BHSD 1/2-13 4
CL-1030-BHSD 5/8-11 3
CL-1040-BHSD 5/8-11 4
Screw Clamp with Type E Extra-Large Foot – Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-820-BHSE 1/2-13 2
CL-830-BHSE 1/2-13 3
CL-840-BHSE 1/2-13 4
CL-1030-BHSE 5/8-11 3
CL-1040-BHSE 5/8-11 4
Screw Clamp without Foot – Stainless Steel (Inch)
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHS-S 5/16-18 2
CL-530-BHS-S 5/16-18 3
CL-620-BHS-S 3/8-16 2
CL-630-BHS-S 3/8-16 3
CL-640-BHS-S 3/8-16 4
CL-820-BHS-S 1/2-13 2
CL-830-BHS-S 1/2-13 3
CL-840-BHS-S 1/2-13 4
CL-1030-BHS-S 5/8-11 3
CL-1040-BHS -S 5/8-11 4
Screw Clamp with Type A Small Foot – Stainless Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSA-S 5/16-18 2
CL-530-BHSA-S 5/16-18 3
CL-620-BHSA-S 3/8-16 2
CL-630-BHSA-S 3/8-16 3
CL-640-BHSA-S 3/8-16 4
CL-820-BHSA-S 1/2-13 2
CL-830-BHSA-S 1/2-13 3
CL-840-BHSA-S 1/2-13 4
CL-1030-BHSA-S 5/8-11 3
CL-1040-BHSA-S 5/8-11 4
Screw Clamp with Type B Large Foot – Stainless Steel (Inch)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
B
LENGTH
CL-520-BHSB-S 5/16-18 2
CL-530-BHSB-S 5/16-18 3
CL-620-BHSB-S 3/8-16 2
CL-630-BHSB-S 3/8-16 3
CL-640-BHSB-S 3/8-16 4
CL-820-BHSB-S 1/2-13 2
CL-830-BHSB-S 1/2-13 3
CL-840-BHSB-S 1/2-13 4
CL-1030-BHSB-S 5/8-11 3
CL-1040-BHSB-S 5/8-11 4
Screw Clamp without Foot – Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHS M8 1.25 50
CLM-875-BHS M8 1.25 75
CLM-1050-BHS M10 1.5 50
CLM-10100-BHS M10 1.5 100
CLM-1250-BHS M12 1.75 50
CLM-12100-BHS M12 1.75 100
CLM-1670-BHS M16 2 70
CLM-16110-BHS M16 2 110
Screw Clamp with Type A Small Foot – Steel (Metric)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHSA M8 1.25 50
CLM-875-BHSA M8 1.25 75
CLM-1050-BHSA M10 1.5 50
CLM-10100-BHSA M10 1.5 100
CLM-1250-BHSA M12 1.75 50
CLM-12100-BHSA M12 1.75 100
CLM-1670-BHSA M16 2 70
CLM-16110-BHSA M16 2 110
Screw Clamp with Type B Large Foot – Steel (Metric)
To order with a Delrin® foot, add "N" suffix to part number on Price & Availability screen.
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHSB M8 1.25 50
CLM-875-BHSB M8 1.25 75
CLM-1050-BHSB M10 1.5 50
CLM-10100-BHSB M10 1.5 100
CLM-1250-BHSB M12 1.75 50
CLM-12100-BHSB M12 1.75 100
CLM-1670-BHSB M16 2 70
CLM-16110-BHSB M16 2 110
Screw Clamp with Type D Ball Foot – Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-850-BHSD M8 1.25 50
CLM-875-BHSD M8 1.25 75
CLM-1050-BHSD M10 1.5 50
CLM-10100-BHSD M10 1.5 100
CLM-1250-BHSD M12 1.75 50
CLM-12100-BHSD M12 1.75 100
CLM-1670-BHSD M16 2 70
CLM-16110-BHSD M16 2 110
Screw Clamp with Type E Extra-Large Foot – Steel (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
LENGTH
(mm)
CLM-1250-BHSE M12 1.75 50
CLM-12100-BHSE M12 1.75 100
CLM-1670-BHSE M16 2 70
CLM-16110-BHSE M16 2 110