Hand Knobs (Stainless Steel)
Three Dimensional (3D) View
View Large Image
Carr Lane

CLM-281-HK-S  •  Hand Knobs (Stainless Steel)

Hand Knobs

Pricing & Availability

Status

Part Number

Quantity

Description

HAND KNOB

Unit Price*

Line Item Total*

Part Specifications

Part NumberA
DIA
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
THREAD
THREAD
PITCH
(mm)
F
(mm)
J
(mm)
CLM-281-HK-S5126208.5M81.25168.5

Oops! We can’t seem to find this drawing in our database. Please email [email protected] with the item number and file type you require.