Product Catalog
Catalog Tools
Material
Thermoplastic
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hand Wheels – Angled-Spoke Square Design (Thermoplastic) without Handle

Hand Wheels

QUANTITY PART NO. A
DIA
B
DIA
C D E H J
DIA
K
DIA
M N P
DIA
CL-4-HWAS-P 3.94 .94 .79 1.69 .75 .47 .71 .157 .59 — —
CL-5-HWAS-P 4.92 .94 .94 2.01 .91 .47 .79 .236 .67 — —
CL-6-HWAS-P 6.30 1.26 1.10 2.40 1.18 .59 18 .236 .79 — —
CL-8-HWAS-P 7.87 1.57 1.26 2.87 1.30 .59 1.38 .236 .91 — —