Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Zinc Plated Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Screw Clamps (Ball Foot)

Screw Clamps

Steel, Zinc Plated (Inch)
QUANTITY PART NO. A
THREAD
B K L
DIA
M
CL-47-SSC 1/4-20 1/8 17/32 1/4 5/16
CL-48-SSC 1/4-20 1/8 25/32 1/4 5/16
CL-49-SSC 1/4-20 1/8 1-1/32 1/4 5/16
CL-50-SSC 1/4-20 1/8 1-17/32 1/4 5/16
CL-51-SSC 5/16-18 5/32 25/32 5/16 23/64
CL-52-SSC 5/16-18 5/32 1-1/32 5/16 23/64
CL-53-SSC 5/16-18 5/32 1-17/32 5/16 23/64
CL-54-SSC 5/16-18 5/32 2-1/32 5/16 23/64
CL-55-SSC 3/8-16 3/16 25/32 3/8 7/16
CL-56-SSC 3/8-16 3/16 1-1/32 3/8 7/16
CL-57-SSC 3/8-16 3/16 1-17/32 3/8 7/16
CL-58-SSC 3/8-16 3/16 2-1/32 3/8 7/16
CL-59-SSC 3/8-16 3/16 3-1/32 3/8 7/16
CL-61-SSC 1/2-13 1/4 1-19/32 1/2 9/16
CL-62-SSC 1/2-13 1/4 2-3/32 1/2 9/16
CL-63-SSC 1/2-13 1/4 3-3/32 1/2 9/16
CL-64-SSC 1/2-13 1/4 4-3/32 1/2 9/16
CL-66-SSC 5/8-11 5/16 2-7/32 5/8 11/16
CL-67-SSC 5/8-11 5/16 3-7/32 5/8 11/16
CL-68-SSC 5/8-11 5/16 4-7/32 5/8 11/16
CL-69-SSC 5/8-11 5/16 5-7/32 5/8 11/16
Steel, Black Oxide Finish (Inch)
QUANTITY PART NO. A
THREAD
B K L
DIA
M
CL-47-SSC-BO 1/4-20 1/8 17/32 1/4 5/16
CL-48-SSC-BO 1/4-20 1/8 25/32 1/4 5/16
CL-49-SSC-BO 1/4-20 1/8 1-1/32 1/4 5/16
CL-50-SSC-BO 1/4-20 1/8 1-17/32 1/4 5/16
CL-51-SSC-BO 5/16-18 5/32 25/32 5/16 23/64
CL-52-SSC-BO 5/16-18 5/32 1-1/32 5/16 23/64
CL-53-SSC-BO 5/16-18 5/32 1-17/32 5/16 23/64
CL-54-SSC-BO 5/16-18 5/32 2-1/32 5/16 23/64
CL-55-SSC-BO 3/8-16 3/16 25/32 3/8 7/16
CL-56-SSC-BO 3/8-16 3/16 1-1/32 3/8 7/16
CL-57-SSC-BO 3/8-16 3/16 1-17/32 3/8 7/16
CL-58-SSC-BO 3/8-16 3/16 2-1/32 3/8 7/16
CL-59-SSC-BO 3/8-16 3/16 3-1/32 3/8 7/16
CL-61-SSC-BO 1/2-13 1/4 1-19/32 1/2 9/16
CL-62-SSC-BO 1/2-13 1/4 2-3/32 1/2 9/16
CL-63-SSC-BO 1/2-13 1/4 3-3/32 1/2 9/16
CL-64-SSC-BO 1/2-13 1/4 4-3/32 1/2 9/16
CL-66-SSC-BO 5/8-11 5/16 2-7/32 5/8 11/16
CL-67-SSC-BO 5/8-11 5/16 3-7/32 5/8 11/16
CL-68-SSC-BO 5/8-11 5/16 4-7/32 5/8 11/16
CL-69-SSC-BO 5/8-11 5/16 5-7/32 5/8 11/16
Steel, Black Oxide Finish (Metric)
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
K
(mm)
L
DIA
(mm)
M
(mm)
CLM-47-SSC-BO M6 1 3 16.5 6.4 8
CLM-48-SSC-BO M6 1 3 21.5 6.4 8
CLM-49-SSC-BO M6 1 3 26 6.4 8
CLM-50-SSC-BO M6 1 3 41 6.4 8
CLM-51-SSC-BO M8 1.25 4 21.5 7.9 9
CLM-52-SSC-BO M8 1.25 4 26.5 7.9 9
CLM-53-SSC-BO M8 1.25 4 42 7.9 9
CLM-54-SSC-BO M8 1.25 4 52 7.9 9
CLM-55-SSC-BO M10 1.5 5 21 9.5 11
CLM-56-SSC-BO M10 1.5 5 26 9.5 11
CLM-57-SSC-BO M10 1.5 5 41 9.5 11
CLM-58-SSC-BO M10 1.5 5 51 9.5 11
CLM-59-SSC-BO M10 1.5 5 76 9.5 11
CLM-61-SSC-BO M12 1.75 6 43 12.7 14.5
CLM-62-SSC-BO M12 1.75 6 53 12.7 14.5
CLM-63-SSC-BO M12 1.75 6 78 12.7 14.5
CLM-64-SSC-BO M12 1.75 6 103 12.7 14.5
CLM-66-SSC-BO M16 2 8 52 15.7 17.5
CLM-67-SSC-BO M16 2 8 77 15.7 17.5
CLM-68-SSC-BO M16 2 8 102 15.7 17.5
CLM-69-SSC-BO M16 2 8 128 15.7 17.5