Catalogo de producto
Herramientas de catálogo
Material
Hierro Fundido
Productos
Productos exclusivos Nuevos productos
Eliminar todos los filtros

Idiomas
en-USes-MXfr-FRde-DE
Convertir unidades de medida =

Placas de fijación en blanco

Elementos de Base

Carr Lane’s line of precision blank tooling plates are ready to mount on virtually any milling machine, and are designed to cut tooling costs. Blank rectangular tooling plates and pallet tooling plates are each available in two sizes, as shown below. Carr Lane Pallet tooling plates feature dual-mounting capability to allow both JIS and DIN mounting with excellent accuracy, and universal mounting holes to fit almost any inch or metric slot spacing. Browse the full line of Carr Lane blank tooling plates below in the online catalog.