Product Catalog
Catalog Tools
Measurement
Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hinged Bushing Plates

Jig & Fixture

Complete Assembly
QUANTITY PART NO. A B C E G H S T
CL-1-HBP 1.4675 3 3 1-5/8 .500 1.125 3/4 6.995
CL-2-HBP 1.9675 3-1/2 4 1-3/4 .500 1.250 1 9.500
CL-3-HBP 2.4675 4 5 2 .625 1.375 1-1/4 11.875
Base Kit Only
QUANTITY PART NO. A B C D E F G H J K L M N P R
THREAD
CL-1-HBP-BK 1.468 3 3 1.81 1-5/8 1.43 .500 1.125 2.25 .625 1.438 .938 .625 1.125 5/16-18
CL-2-HBP-BK 1.968 3-1/2 4 2.50 1-3/4 1.68 .500 1.250 2.75 .750 2.250 1.500 .625 1.375 3/8-16
CL-3-HBP-BK 2.468 4 5 3.25 2 1.87 .625 1.375 3.25 .875 3.000 2.188 .750 1.625 1/2-13
Arm Only
QUANTITY PART NO. A S T U
CL-1-HBP-A 1.4675 3/4 7.00 7-3/8
CL-2-HBP-A 1.9675 1 9.50 10
CL-3-HBP-A 2.4675 1-1/4 11.88 12-1/2