Bombas de tornillo (Tipo bloque)

Sujetadores Hidráulicos

Inch
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
TOTAL
FLUID
CAPACITY
(cu in)
FLUID
DISPLACED PER
REVOLUTION
(cu in)
B
HEX
WEIGHT
(lbs)
CLR-900-SP O - 7250 1.28 .06 1/2" 4
Metric
QUANTITY PART NO. OPERATING
PRESSURE
RANGE
(psi)
TOTAL
FLUID
CAPACITY
(cu in)
FLUID
DISPLACED PER
REVOLUTION
(cu in)
B
HEX
(mm)
WEIGHT
(lbs)
CLR-8819-001-SP O - 7250 1.28 .06 13 4