Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Gripper Swivel Contact Bolts – Mini (Hardened Tool Steel, Serrated)

Work Supports & Rest Buttons

 Inch
QUANTITY PART NO. A
THREAD
B C
DIA
D E F
DIA
G SERRATIONS SERRATION
DIMENSIONS
CL-305-GSB #10-32 1/2 5/32 5/16 3/8 3/16 14° SUPER FINE .062x90°
CL-405-GSB 1/4-20 1/2 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90°
CL-410-GSB 1/4-20 1 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90°
CL-415-GSB 1/4-20 1-1/2 1/4 3/8 7/16 9/32 14° SUPER FINE .062x90°
CL-505-GSB 5/16-18 1/2 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90°
CL-510-GSB 5/16-18 1 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90°
CL-515-GSB 5/16-18 1-1/2 5/16 7/16 1/2 3/8 14° EXTRA FINE .094x90°
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
DIA
(mm)
D
(mm)
E
(mm)
F
DIA
(mm)
G SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-612-GSB M6 1 12 6 9.5 10 7 14° SUPER FINE 1.6x90°
CLM-625-GSB M6 1 25 6 9.5 10 7 14° SUPER FINE 1.6x90°
CLM-640-GSB M6 1 40 6 9.5 10 7 14° SUPER FINE 1.6x90°
CLM-812-GSB M8 1.25 12 8.5 13 13 10 12° EXTRA FINE 2.4x90°
CLM-825-GSB M8 1.25 25 8.5 13 13 10 12° EXTRA FINE 2.4x90°
CLM-840-GSB M8 1.25 40 8.5 13 13 10 12° EXTRA FINE 2.4x90°