Insertos de pinza cuadrados – contrataladrados (acero de herramienta endurecido, dentados)

Soportes, Apoyos y Pedestales

Inch
QUANTITY PART NO. A B C
MOUNTING
SCREW
SERRATIONS SERRATION
DIMENSIONS
CL-8-SGB 1/2 1/2 #10 FINE .125x90°
CL-12-SGB 3/4 1/2 1/4 FINE .125x90°
CL-16-SGB 1 1/2 1/4 FINE .125x90°
Metric
QUANTITY PART NO. A
(mm)
B
(mm)
C
MOUNTING
SCREW
SERRATIONS SERRATION
DIMENSIONS
(mm)
CLM-12-SGB 12 12 M4 FINE 3.2x90°
CLM-20-SGB 20 12 M5 FINE 3.2x90°
CLM-25-SGB 25 12 M6 FINE 3.2x90°