Cilindros de soporte (pesado)

Soportes, Apoyos y Pedestales,Sistema Modular

QUANTITY PART NO. A B
DIA
C
DIA
D
CL-MF50-3113 1.5000 2.0000 .6250 9/16
CL-MF50-3101 2.0000 2.0000 .6250 9/16
CL-MF50-3114 2.5000 2.0000 .6250 1-1/16
CL-MF50-3102 3.0000 2.0000 .6250 1-1/16
CL-MF50-3103 4.0000 2.0000 .6250 1-1/16
Required Locating Screw
QUANTITY PART NO. FITS SUPPORT CYLINDER QUANTITY
REQUIRED
CL-MF50-4301 CL-MF50-3113
CL-MF50-3101
1
CL-MF50-4302 CL-MF50-3114
CL-MF50-3102
CL-MF50-3103
1