Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Heavy-Duty Screw Jacks

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. G
THREADED
MOUNTING
STUD
A B C D
DIA
E F
CL-MF40-3401 1/2-13 1-5/8 3/8 1-1/4 1-9/16 1-7/16 1-5/16
CL-MF40-3402 1/2-13 2 3/4 1-1/4 1-9/16 1-7/16 1-5/16
CL-MF40-3403 1/2-13 2-3/4 1-1/2 1-1/4 1-9/16 1-7/16 1-5/16
CL-MF50-3401 5/8-11 1-5/8 3/8 1-3/8 1-9/16 1-7/16 1-5/16
CL-MF50-3402 5/8-11 2 3/4 1-3/8 1-9/16 1-7/16 1-5/16
CL-MF50-3403 5/8-11 2-3/4 1-1/2 1-3/8 1-9/16 1-7/16 1-5/16
Metric
QUANTITY PART NO. G
THREADED
MOUNTING
STUD
THREAD
PITCH
(mm)
A
(mm)
B
(mm)
C
(mm)
D
DIA
(mm)
E
(mm)
F
(mm)
CL-MF12-3401 M12 1.75 41.5 9.5 32 40 1-7/16" 1-5/16"
CL-MF12-3402 M12 1.75 51 19 32 40 1-7/16" 1-5/16"
CL-MF12-3403 M12 1.75 70 38 32 40 1-7/16" 1-5/16"
CL-MF16-3401 M16 2 41.5 9.5 35 40 1-7/16" 1-5/16"
CL-MF16-3402 M16 2 51 19 35 40 1-7/16" 1-5/16"
CL-MF16-3403 M16 2 70 38 35 40 1-7/16" 1-5/16"