Product Catalog
Catalog Tools
Measurement
Metric Inch
Material
Steel
Finish
Black Oxide
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Swivel Pads (Steel)

Work Supports & Rest Buttons

Inch
QUANTITY PART NO. A
THREAD
B C D E
DIA
F G H
CL-1-SPA 1/4-20 1/2 .50 .23 5/8 .06 .10 .67
CL-2-SPA 5/16-18 9/16 .58 .27 3/4 .06 .10 .75
CL-3-SPA 3/8-16 5/8 .71 .29 7/8 .06 .12 .91
CL-4-SPA 1/2-13 3/4 .81 .31 1 .09 .15 1.05
CL-5-SPA 5/8-11 7/8 1.00 .35 1-1/8 .09 .15 1.25
CL-6-SPA 3/4-10 1-1/16 1.12 .35 1-1/4 .09 .15 1.38
CL-7-SPA 1"-8 1-3/8 1.50 .35 1-5/8 .09 .20 1.83
Metric
QUANTITY PART NO. A
THREAD
THREAD
PITCH
(mm)
B
(mm)
C
(mm)
D
(mm)
E
DIA
(mm)
F
(mm)
G
(mm)
H
(mm)
CLM-6-SPA M6 1 10 14 6 12.5 1 2 17
CLM-8-SPA M8 1.25 13 14.5 5.5 19 1.5 2.5 19
CLM-10-SPA M10 1.5 17 18 7.5 22 1.5 3 23
CLM-12-SPA M12 1.75 19 20.5 8 25.5 2.5 4 26.5
CLM-16-SPA M16 2 24 25.5 9 28.5 2.5 4 32
CLM-20-SPA M20 2.5 30 28.5 9 32 2.5 4 35