Product Catalog
Catalog Tools
Measurement
Inch
Products
Exclusive Products New Products Quick Ship Products
Remove All Filters

Language
Convert Units of Measure =

Hall-Effect Switches

Toggle Clamps

Double Switch – Sourcing PNP Output Type (One Required)
QUANTITY PART NO. FITS CLAMPS A CONTACT FUNCTION CURRENT RATING (INPUT) CURRENT RATING (OUTPUT) SWITCHING VOLTAGE SWITCHING SPEED (ON) SWITCHING SPEED (OFF) OPERATING TEMPERATURE VOLTAGE DROP LENGTH OF WIRE LEADS
CL-400-PNPD-60 CL-400-PTC-MPD
CL-600-PPC-MPD
1.14 NORMALLY OPEN 15 mA 100 mA 12 - 30 VOLTS DC 2.0 MICROSECONDS 1.0 MICROSECONDS -5°F TO 165°F 2.2 VOLTS MAX 60"
Single Switches – Sourcing PNP Output Type (Two Required)
QUANTITY PART NO. FITS CLAMPS A CONTACT FUNCTION CURRENT RATING (INPUT) CURRENT RATING (OUTPUT) SWITCHING VOLTAGE SWITCHING SPEED (ON) SWITCHING SPEED (OFF) OPERATING TEMPERATURE VOLTAGE DROP LENGTH OF WIRE LEADS
CL-1000-PNP-144 CL-500-PTC-MP
CL-1000-PTC-MP
CL-1001-PTC-MP
CL-1500-PPC-MP
2.06 NORMALLY OPEN 24 mA MAX 300 mA MAX 5-30 VOLTS DC 2.0 MICROSECONDS 1.0 MICROSECONDS -20ºF TO 160ºF 1.5 VOLTS MAX 144"
CL-2000-PNP-144 CL-2000-PTC-MP
CL-2001-PTC-MP
2.56 NORMALLY OPEN 24 mA MAX 300 mA MAX 5-30 VOLTS DC 2.0 MICROSECONDS 1.0 MICROSECONDS -20ºF TO 160ºF 1.5 VOLTS MAX 144"
Single Switches – Sinking NPN Output Type (Two Required)
QUANTITY PART NO. FITS CLAMPS A CONTACT FUNCTION CURRENT RATING (INPUT) CURRENT RATING (OUTPUT) SWITCHING VOLTAGE SWITCHING SPEED (ON) SWITCHING SPEED (OFF) OPERATING TEMPERATURE VOLTAGE DROP LENGTH OF WIRE LEADS
CL-1000-NPN-144 CL-500-PTC-MP
CL-1000-PTC-MP
CL-1001-PTC-MP
CL-1500-PPC-MP
2.06 NORMALLY OPEN 24 mA MAX 300 mA MAX 5-30 VOLTS DC 2.0 MICROSECONDS 1.0 MICROSECONDS -20ºF TO 160ºF .4 VOLTS MAX 144"
CL-2000-NPN-144 CL-2000-PTC-MP
CL-2001-PTC-MP
2.56 NORMALLY OPEN 24 mA MAX 300 mA MAX 5-30 VOLTS DC 2.0 MICROSECONDS 1.0 MICROSECONDS -20ºF TO 160ºF .4 VOLTS MAX 144"