Warranty claims against defects in material or workmanship must be made within 30 days of receipt.   
If Carr Lane Manufacturing is at fault, you are not charged. If the return is due to customer error, there will be a 20% restocking charge. Contact Customer Service at 314.647.6200 to obtain an RMA number prior to return. This number must be denoted on the outside of the package when making the return.  Â