Steel
Please note, cable size 1 is available only in stainless steel (see bottom table).
QUANTITY PART NO. MATERIAL CABLE
SIZE
LENGTH D
DIA
AFTER
COATING
D
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
BREAKING
STRENGTH
(lbs)
CL-2-C-50FT Steel 2 50 Feet .062 .047 7 x 7 270
CL-2-C-100FT Steel 2 100 Feet .062 .047 7 x 7 270
CL-2-C-250FT Steel 2 250 Feet .062 .047 7 x 7 270
CL-2-C-500FT Steel 2 500 Feet .062 .047 7 x 7 270
CL-2-C-1000FT Steel 2 1000 Feet .062 .047 7 x 7 270
CL-3-C-50FT Steel 3 50 Feet .094 .062 7 x 7 480
CL-3-C-100FT Steel 3 100 Feet .094 .062 7 x 7 480
CL-3-C-250FT Steel 3 250 Feet .094 .062 7 x 7 480
CL-3-C-500FT Steel 3 500 Feet .094 .062 7 x 7 480
CL-3-C-1000FT Steel 3 1000 Feet .094 .062 7 x 7 480
CL-4-C-50FT Steel 4 50 Feet .187 .125 7 x 19 800
CL-4-C-100FT Steel 4 100 Feet .187 .125 7 x 19 800
CL-4-C-250FT Steel 4 250 Feet .187 .125 7 x 19 800
CL-4-C-500FT Steel 4 500 Feet .187 .125 7 x 19 800
CL-4-C-1000FT Steel 4 1000 Feet .187 .125 7 x 19 800
Stainless Steel
QUANTITY PART NO. MATERIAL CABLE
SIZE
LENGTH D
DIA
AFTER
COATING
D
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
BREAKING
STRENGTH
(lbs)
CL-1-C-50FT Stainless Steel 1 50 Feet .044 .024 1 x 7 80
CL-1-C-100FT Stainless Steel 1 100 Feet .044 .024 1 x 7 80
CL-1-C-250FT Stainless Steel 1 250 Feet .044 .024 1 x 7 80
CL-1-C-500FT Stainless Steel 1 500 Feet .044 .024 1 x 7 80
CL-1-C-1000FT Stainless Steel 1 1000 Feet .044 .024 1 x 7 80
CL-2-SC-50FT Stainless Steel 2 50 Feet .062 .047 7 x 7 270
CL-2-SC-100FT Stainless Steel 2 100 Feet .062 .047 7 x 7 270
CL-2-SC-250FT Stainless Steel 2 250 Feet .062 .047 7 x 7 270
CL-2-SC-500FT Stainless Steel 2 500 Feet .062 .047 7 x 7 270
CL-2-SC-1000FT Stainless Steel 2 1000 Feet .062 .047 7 x 7 270
CL-3-SC-50FT Stainless Steel 3 50 Feet .094 .062 7 x 7 480
CL-3-SC-100FT Stainless Steel 3 100 Feet .094 .062 7 x 7 480
CL-3-SC-250FT Stainless Steel 3 250 Feet .094 .062 7 x 7 480
CL-3-SC-500FT Stainless Steel 3 500 Feet .094 .062 7 x 7 480
CL-3-SC-1000FT Stainless Steel 3 1000 Feet .094 .062 7 x 7 480
CL-4-SC-50FT Stainless Steel 4 50 Feet .187 .125 7 x 19 800
CL-4-SC-100FT Stainless Steel 4 100 Feet .187 .125 7 x 19 800
CL-4-SC-250FT Stainless Steel 4 250 Feet .187 .125 7 x 19 800
CL-4-SC-500FT Stainless Steel 4 500 Feet .187 .125 7 x 19 800
CL-4-SC-1000FT Stainless Steel 4 1000 Feet .187 .125 7 x 19 800