Câbles de Retenue – Type 12 (Onglet à Gauche/Boucle à Droite)

Goupilles d'Alignement

Steel
Please note, cable size 1 is available only in stainless steel (see bottom table).
QUANTITY BASIC PART NO. CABLE
SIZE
CABLE
DIA
AFTER
COATING
CABLE
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
LEFT
END
RIGHT
END
CL-122-KA 2 .062 .047 7 x 7 TAB LOOP
CL-123-KA 3 .094 .062 7 x 7 TAB LOOP
Stainless Steel
QUANTITY BASIC PART NO. CABLE
SIZE
CABLE
DIA
AFTER
COATING
CABLE
DIA
BEFORE
COATING
CABLE
CONSTRUCTION
LEFT
END
RIGHT
END
CL-121-KA 1 .044 .024 1 x 7 TAB LOOP
CL-122-SKA 2 .062 .047 7 x 7 TAB LOOP
CL-123-SKA 3 .094 .062 7 x 7 TAB LOOP