Leviers à Came

Eléments de Bridage

Inch
QUANTITY PART NO. MATCHING
EYEBOLT
SIZE
A
DIA
NOMINAL
A
DIA
ACTUAL
B
NOMINAL
B
ACTUAL
C E F G H J K L
CL-11-CH 1/4-20 3/16 .188 1/4 .266 2-17/32 .046 1/4 5/8 3/16 .40 .33 .38
CL-11A-CH 5/16-18 1/4 .250 5/16 .328 2-17/32 .046 1/4 5/8 5/32 .40 .33 .38
CL-12-CH 3/8-16 5/16 .313 3/8 .390 3-13/16 .062 5/16 7/8 1/4 .52 .54 .50
CL-13-CH 1/2-13 3/8 .376 1/2 .516 4-5/8 .094 1/2 1-1/8 5/16 .79 .69 .76
UT7823-2-1 1/2-13 3/8 .376 1/2 .516 4-5/8 .094 1/2 1-1/8 5/16 .79 .69 .76
UT7823-2-2 5/8-11 5/8 .626 5/8 .641 4-15/16 .109 9/16 1-1/4 5/16 .92 .85 .89
CL-15-CH 3/4-10 5/8 .626 3/4 .766 5-1/8 .141 5/8 1-1/2 3/8 1.19 1.00 1.15
Required Clevis Pin with Clip (Inch)
QUANTITY PART NO. FITS CAM HANDLE DIAMETER LENGTH
CL-610-CLVP CL-11-CH 3/16 5/8
CL-810-CLVP CL-11A-CH 1/4 5/8
CL-1014-CLVP CL-12-CH 5/16 7/8
CL-1218-CLVP CL-13-CH 3/8 1-1/8
CL-2020-CLVP CL-14-CH 5/8 1-1/4
CL-2024-CLVP CL-15-CH 5/8 1-1/2
Metric
QUANTITY PART NO. MATCHING
EYEBOLT
SIZE
A
DIA
(mm)
B
NOMINAL
(mm)
B
ACTUAL
(mm)
C
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
CLM-11-CH M6 6 6 6.8 64.5 1.17 6.5 16 4.8 10 8.5 9.5
CLM-12-CH M10 10 10 10.4 97 1.57 8 22 6.5 13 13.5 12.5
CLM-13-CH M12 12 12 13.1 117.5 2.39 12.5 28.5 8 20 17.5 19.5
CLM-15-CH M20 20 20 20.4 130 3.58 16 38 9.5 30 25.5 29
Required Clevis Pin with Clip (Metric)
QUANTITY PART NO. FITS CAM HANDLE DIAMETER
(mm)
LENGTH
(mm)
CLM-616-CLVP CLM-11-CH 6 16
CLM-1023-CLVP CLM-12-CH 10 23
CLM-1229-CLVP CLM-13-CH 12 29
CLM-1632-CLVP CLM-14-CH 16 32
CLM-2038-CLVP CLM-15-CH 20 38

Produits connexes pour